Earth straps

Article number: SZ 2565050

For configuring a reliable earthing connection with perfect contact: With ring terminals in M6 and M8 to match the earthing screw, length-optimised and ready to install.

Article number:
SZ 2565050
Product description
For configuring a reliable earthing connection with perfect contact.
Benefits
With ring terminals in M6 and M8 to match the earthing screws
Length-optimised and ready to install
Cross-section
10 mm²
Connection
M6 – M6
Installation options
KX connection options: Door/cover M6, enclosure M6, mounting plate M6
Note
Please observe the assembly instructions or PE conductor brochure for the relevant enclosure or case system.
Dimensions
Length: 350 mm
Packs of
5 pc(s).
Net weight
0.2 kg
Gross weight
0.207 kg
Customs tariff number
85444290
EAN
4028177950177
ETIM 9
EC002809
ETIM 8
EC002809
ECLASS 8.0
27062302
Product description
SZ Earth strap, L: 350 mm, Connection: M6-M6, cross-section 10 mm²
Documentation
Info sheet