For configuring a reliable earthing connection with perfect contact: With ring terminals in M6 and M8 to match the earthing screw, length-optimised and ready to install.
- Article number:
- SZ 2565120
- Product description
- For configuring a reliable earthing connection with perfect contact.
- Benefits
- With ring terminals in M6 and M8 to match the earthing screws
- Length-optimised and ready to install
- Cross-section
- 10 mm²
- Connection
- M8 – M8
- Installation options
- AX connection options: Door/cover M8, enclosure M8, mounting plate M8
- VX connection options: Door/cover M8, enclosure M8, mounting plate M8, side panel M8, gland plate M8
- Note
- Please observe the assembly instructions or PE conductor brochure for the relevant enclosure or case system.
- Dimensions
- Length: 300 mm
- Packs of
- 5 pc(s).
- Net weight
- 0.18 kg
- Gross weight
- 0.184 kg
- Customs tariff number
- 85444290
- EAN
- 4028177319349
- ETIM 9
- EC000839
- ETIM 8
- EC000839
- ECLASS 8.0
- 27062302
- Product description
- SZ Earth strap, connection: M8-M8, for diameter 10 mm², L: 300 mm