May be retrofitted to the operating area or enclosure wall of operating panels.
- Article no.:
- FT 2749100
- Product description
- May be retrofitted to the operating area or enclosure wall of operating panels. Standard double-bit lock insert may be exchanged for type C lock inserts and type C plastic handle.
- Packs of
- 1 pc(s).
- Net weight
- 0.155 kg
- Gross weight
- 0.16 kg
- Customs tariff number
- 83016000
- EAN
- 4028177940758
- ETIM 9
- EC000743
- ETIM 8
- EC000743
- ECLASS 8.0
- 27409218
- Product description
- FT Cam lock, for operating panel, for AX
- Declarations
- RoHS/REACH Additional Information
- Documentation
- Info sheet