- Article no.:
- SK 3285.910
- Product description
- Particularly when cooling units are used in dusty and oily environments, it is advisable to use washable metal filters. If air or steam condenses on the metal surfaces, any particles present will adhere to the metal, and can easily be washed out with water or grease-dissolving detergents.
- Material
- Aluminium
- To fit Model No.
- 3186.93x
- 3187.93x
- 3188.94x
- 3189.94x
- 3186.63x
- 3187.63x
- 3188.64x
- 3189.64x
- 3334.400
- 3334.450
- Dimensions
- Width: 380 mm
Height: 355 mm
Depth: 10 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.374 kg
- Gross weight
- 0.424 kg
- Customs tariff number
- 76169100
- EAN
- 4028177709232
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK metal filter, for cooling unit and chillers, for SK 3186/87.930, 3188/89.940, 3334.400, WHD: 380 x 358 x 10 mm