Inserted screw nut M12

Article number: SV 3591060

Self-holding nut with knurled ring. For drilled holes in busbars.

Article number:
SV 3591060
Product description
Self-holding nut with knurled ring for busbars E-Cu.
Ø hole
14.5 mm
Packs of
30 pc(s).
Net weight
0.24 kg
Gross weight
0.283 kg
Customs tariff number
73181692
EAN
4028177307278
ETIM 9
EC002343
ETIM 8
EC002343
ECLASS 8.0
23110902
Product description
SV Inserted screw, M12, hole diameter: 14,5 mm