Screwdrivers uninsulated

Article no.: AS 4052.003

Ergonomic screwdriver which adapts perfectly to the hand, thereby minimising the force required.

Article no.:
AS 4052.003
Design
for slot-head screws
Product description
Ergonomic screwdriver which adapts perfectly to the hand, thereby minimising the force required.
Benefits
Handle head with anti-roll protection and clear screw labelling
Black coated blade tip to preserve precision and accuracy of fit
Optimum interconnection of hand and handle supports higher torques and longer, fatigue-free working
Material
Blade: Chrome-molybdenum-vanadium alloy
Handle core: Hard plastic
Handle body: Elastic, highly flexible plastic
Colour
Handle: Anthracite and Rittal Power Pink
Blade dia.
3.5 mm
Blade length
100 mm
Blade (width x thickness)
3.5 x 0.6 mm
Blade tip
SL
Handle dia.
25 mm
Handle length
86 mm
Packs of
1 pc(s).
Net weight
0.03 kg
Gross weight
0.037 kg
Customs tariff number
82054000
EAN
4028177807044
ETIM 9
EC000144
ETIM 8
EC000158
ECLASS 8.0
21040406
Product description
Screwdriver uninsulated SL 3,5 x 0,6