Bracket/spacer

Article no.: TS 4199000

For flexible attachment of C rails, support rails or cable clamp rails (angle piece). On the sides, to accommodate square sections or tubes (Ø 20 mm). Attachment points with M8 thread.

Article no.:
TS 4199000
Product description
For flexible attachment of C rails, punched rails or cable clamp rails (angle piece). On the sides, to accommodate square sections or tubes (Ø 20 mm). Attachment points with M8 thread.
Material
Die-cast zinc
Supply includes
1 pc(s). = 1 bracket/spacer, 2 screws M8 x 16 mm, 2 spring lock washers, 2 cage nuts M8, 2 metal screws
Installation options
On the horizontal and vertical VX enclosure section
On the punched sections with mounting flanges for the inner mounting level
On the vertical TS, VX SE enclosure section via snap-on nuts TS 8800.806 or adaptor rails for VX compatibility
On the horizontal TS enclosure section
On the horizontal VX SE enclosure section, bottom
On the horizontal VX SE enclosure section, top in the depth
On enclosures and rails with rectangular system punching 12.5 x 11 mm
Note
In VX SE, on the enclosure section in conjunction with VX adaptor rail
To fit enclosure type
VX
TS
VX SE
Packs of
6 pc(s).
Net weight
1.02 kg
Gross weight
1.107 kg
Customs tariff number
73269098
EAN
4028177093737
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
TS Bracket/spacer
Documentation
Info sheet