Additional horizontal rigidity for vibration damping and/or retrospective stabilisation of wide mounting plates. This brace may also be used as an attachment aid for heavy components.
- Article number:
- VX 4333160
- Product description
- Additional horizontal rigidity for vibration resistance and/or stabilisation of wide mounting plates. This brace may also be used as an attachment aid for heavy components.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- 2 sections
4 clamping sections
4 grub screws M10 x 16 mm - Note on Model No.
- Other widths available on request.
- To fit
- Enclosure type: VX
TS
VX SE
Width: = 1,600 mm - Packs of
- 2 pc(s).
- Net weight
- 6.536 kg
- Gross weight
- 6.881 kg
- PCF per pack (cradle-to-gate)
- 26.2 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177099128
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- VX cross-brace for mounting plates, for TS, SE, for W: 1600 mm