- Article no.:
 - PS 4612000
 - Design
 - without hex socket
 - Benefits
 - To compensate for height differences with floor irregularities
 - Material
 - Sheet steel
 - Assembly instruction
 - A base/plinth adaptor is required for mounting on the VX base/plinth
 - Max. load capacity (static) per component
 - 3,000 N
 - Dimensions
 - Thread: M12 x 40
 - To fit
 - Enclosure type: VX
TS
TS IT
VX SE
PC
IW
Blue e+ chillers
TX CableNet - Levelling range
 - 18 ‐ 43 mm
 - Packs of
 - 4 pc(s).
 - Net weight
 - 0.212 kg
 - Gross weight
 - 0.229 kg
 - Customs tariff number
 - 83024900
 - EAN
 - 4028177105492
 - ETIM 9
 - EC000721
 - ETIM 8
 - EC000721
 - ECLASS 8.0
 - 27182003
 - Product description
 - PS Levelling feet, for TS, TS IT, SE, PC, IW, Blue e+ chillers, TX CableNet, adjustment height 18-43 mm, with M12 thread
 
Levelling feet 18-43 mm high
for TS, TS IT, SE, PC, IW, Chiller Blue e+, TX CableNet
adjustment height 18-43 mm,
assembly thread M12
for TS, TS IT, SE, PC, IW, Chiller Blue e+, TX CableNet
adjustment height 18-43 mm,
assembly thread M12