Enclosure reinforcement rigid

Article number: CP 6106110

For external or internal reinforcement of enclosures of a corresponding size.

Article number:
CP 6106110
Product description
For external or internal reinforcement of enclosures of a corresponding size. Smaller enclosures may also be mounted directly without reinforcement.
Material
Sheet steel
Supply includes
Assembly parts for the enclosure and support section plus 2 seals.
Support arm connection (type)
CP 60
Installation options
for support arm connection Ø 130 mm
To fit
Width: ≥ 300 mm
Depth: ≥ 150 mm
Packs of
1 pc(s).
Net weight
0.8 kg
Gross weight
0.9 kg
PCF per pack (cradle-to-gate)
3.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177698420
ETIM 9
EC002535
ECLASS 8.0
27182604
Product description
CP Enclosure reinforcement, rigid, CP 60, from enclosure dimensions: 300x150 mm
Documentation
Instructions