Pedestal, complete for IW worktops

Article number: IW 6141200

Article number:
IW 6141200
Design
Stationary
Benefits
Reliable protection of cable management
Colour
RAL 7035
Supply includes
Cross member
Vertical aluminium moulding, may be opened
Worktop attachment
Load capacity (static)
25 kg
Dimensions
Width: 600 mm
Height: 946 mm
Depth: 660 mm
Packs of
1 pc(s).
Net weight
28.5 kg
Gross weight
31.2 kg
Customs tariff number
94039100
EAN
4028177305762
ETIM 9
EC002534
ECLASS 8.0
27182604
Product description
IW Industrial workstation, pedestal, complete, WHD: 600x946x660 mm, for IW worktops
Documentation
Instructions
Data sheets
Technical details