Support section CP 60 solid

Article number: CP 6206100

Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.

Article number:
CP 6206100
Product description
Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.
Material
Support section: Extruded aluminium section
Colour
Support section: RAL 7035
Supply includes
Support section
Length
1,000 mm
Dimensions
Width: 59 mm
Height: 85 mm
Length: 1,000 mm
Packs of
1 pc(s).
Net weight
4.9 kg
Gross weight
5.158 kg
Customs tariff number
76042100
EAN
4028177684270
ETIM 9
EC000882
ECLASS 8.0
27400556
Product description
CP Support section CP 60, solid, L: 1000 mm
Declarations
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical system catalogue