Top-mounted joint CP 180 Horizontal outlet

Article number: CP 6218700

For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling. Removable cover for simple cable entry.

Article number:
CP 6218700
Product description
For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling. Removable cover for simple cable entry.
Material
Top-mounted joint: Cast steel
Cover: Plastic
Colour
Top-mounted joint: RAL 7035
Cover: RAL 7024
Supply includes
Seals
Screws for restricting rotation range
Adjusting screws
Self-tapping screws for support section attachment
Rotating/tilting
Yes
Rotation angle/swivel area
approx. 330°.
The range of rotation can be limited by inserting the screws/limit plate provided.
Packs of
1 pc(s).
Net weight
18 kg
Gross weight
18.65 kg
PCF per pack (cradle-to-gate)
68.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177683860
ETIM 9
EC000882
ECLASS 8.0
27400556
Product description
CP Top-mounted joint CP 180, outlet horizontal
Declarations
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical system catalogue