Optipanel

Article number: CP 6380610

Aluminium enclosure, high thermal conductivity for optimum passive heat dissipation. For smaller panels and control solutions. Super-slimline design, needs hardly more space than the installed equipment itself.

Article number:
CP 6380610
Design
Support arm connection Ø 130 mm
Benefits
Aluminium enclosure, high thermal conductivity for optimum passive heat dissipation.
Low weight coupled with high stability
Compatible with all Rittal stand and support arm systems
Material
Enclosure: Extruded aluminium section
Corner pieces: Die-cast zinc
Corner protectors: Plastic
General colour
Natural anodised
Colour
Enclosure: Natural anodised
Corner pieces: RAL 7035
Corner protectors: similar to RAL 7024
Supply includes
Enclosure with hinged rear panel
Seals
Seals and assembly parts for front panels
Installation depth
150 mm
IP protection category to IEC 60 529
IP 65
To fit front panel width
520 mm
To fit front panel height
600 mm
Design
Servicing access from the rear
Note
The support arm connection may be swapped over by rotating the enclosure
3 mm double-bit lock insert may be exchanged for 41 mm lock inserts, plastic handles and T handles, type C
Hinging of the rear panel on the longest enclosure side
Basic material
Aluminium
Lock
Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit
Packs of
1 pc(s).
Net weight
11.542 kg
Gross weight
12.149 kg
Customs tariff number
94032080
EAN
4028177663206
ETIM 9
EC002504
ECLASS 8.0
27180505
Product description
CP Optipanel, for front panel BH 520x600 mm, installation depth 150 mm, Extruded aluminum section, Support arm connection Ø 130 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details