- Article number:
- CP 6665500
- Design
- Front, hole Ø 9 mm
- Applications
- With holes for mounting
- Base mount, swivel, CP 40, stainless steel (6663.500), with 4 screws
- Wall/base mount, rigid, CP 40, stainless steel (6663.000), with 4 screws and nuts
- Material
- Stainless steel 1.4301 (AISI 304)
- IP protection category to IEC 60 529
- IP 66 to IEC 60 529, 2014-09
- IP X9 to IEC 60 529, 2014-09
- Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 1.6 kg
- Gross weight
- 1.755 kg
- Customs tariff number
- 83024900
- EAN
- 4028177184725
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Wall console CP 40, front mounting, stainless steel, 1.4301