Premium Panel Stainless steel

Article no.: CP 6681000

Premium Panel made of stainless steel 1.4301 (AISI 304), resistant to high-pressure cleaning.

Article no.:
CP 6681000
Design
With support arm connection CP 40, stainless steel
Benefits
Resistant to high-pressure cleaning: The seal lies between two surfaces and is optimally compressed by the screw fastening.
Suitable for clean room use: Screw fastening to comply with high standards in the food industry. With plastic stoppers on the inside or hex screws on the outside.
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 400
Dimensions
Width: 530 mm
Height: 360 mm
Depth: 120 mm
IP protection category to IEC 60 529
IP 66
IP X9
To fit support arm connection
Top or bottom (by rotating the enclosure)
Cleanroom class
Air purity class 1 to DIN EN ISO 14 644-1
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Net weight
8.835 kg
Gross weight
9.3 kg
PCF per pack (cradle-to-gate)
35.41
Customs tariff number
94039910
EAN
4028177305656
ETIM 9
EC002504
ECLASS 8.0
27180505
Product description
CP Premium Panel IP 69K, WHD: 530x360x120 mm, Stainless steel 1.4301, To fit panels WH 482.6x310 mm, Installation depth 115 mm
Declarations
Declaration of conformity
Declaration of conformity UK
PCF-declaration
Documentation
Instructions
Safety instructions
White Paper
Data sheets
Technical details