CMC III access sensor
- Article number:
- DK 7030120
- Design
- Infrared access sensor
- Product description
- CMC III sensors are used for monitoring the physical environment and can be connected directly to the PU via a CAN bus connection cable RJ45. The sensors may also be linked together to form a bus.
- Benefits
- Fast connection and automatic detection via plug & play
- Power is supplied via the CAN-BUS interface.
- Applications
- Enclosure monitoring in IT, industry and facility management
- Monitoring of enclosures, rooms and containers in the IT environment
- Function principle
- Settings can be made via the CMC III processing unit or IoT interface
- The CMC III infrared access sensor uses infrared light to monitor whether the enclosure door is open or closed.
- The sensor has an integrated infrared transmitter and receiver.
- The sensor is mounted in the enclosure and pointed at the door so that the light is reflected by a reflector strip on the door.
- Material
- Plastic
Front: Smooth
Enclosure: Textured - Colour
- Front: RAL 9005
Enclosure: RAL 7035 - Supply includes
- Sensor
Mounting plate
Assembly parts
Infrared access sensor - Connection to the CAN bus
- Direct
- Interfaces
- 2 x RJ45 CAN bus
- No. of participants per IoT interface (max.)
- 32
- No. of participating PU compact (max.)
- 4
- No. of participating PU (max.)
- 32
- No. of PDU devices (max.)
- 16
- Note
- The CMC III infrared access sensor uses infrared light to monitor whether the enclosure door is open or closed.
- Measuring technique
- Infrared diode with receiver and reflector
- Dimensions
- Width: 80 mm
Height: 30 mm
Depth: 40 mm - Operating temperature range
- 0 °C...55 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Net weight
- 0.15 kg
- Gross weight
- 0.176 kg
- PCF per pack (cradle-to-gate)
- 0.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 85319000
- EAN
- 4028177659506
- ETIM 9
- EC002627
- ECLASS 8.0
- 27189253
- Product description
- DK CMC III Infrared access sensor, WHD: 80x28x40 mm
- Data sheets
- Graphics
7030.120
CMC III infrared access sensor with CAN bus
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035,
The sensor has two RJ45 connections with an integrated CAN bus. The
sensor is automatically detected by the
CMC III system, the Processing Unit, and is provided with a sequential
number in the bus sequence. Integrated multi-colour LED as status
display.
The sensor indicates whether the rack door is open or closed. Side
panels, roof panels or room doors can also be monitored. An infrared
diode as transmitter and an infrared receiver are incorporated in the
sensor. If the infrared light is reflected by a door, for example, the
access sensor reports the door as being closed. The distance between the
sensor and the door can be set via the software for the CMC III
Processing Unit, however it is saved in the sensor itself. The power
supply is ensured by connection to the CAN bus for the Processing Unit.
Technical specifications:
Mode of operation: Optical
Transmitter: Infrared diode
Receiver: Infrared receiver
CAN bus jacks RJ45: 2
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 80 x 28 x 40 mm
Included in the pack: Sensor, quick reference guide and universal
mounting set
CMC III infrared access sensor with CAN bus
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035,
The sensor has two RJ45 connections with an integrated CAN bus. The
sensor is automatically detected by the
CMC III system, the Processing Unit, and is provided with a sequential
number in the bus sequence. Integrated multi-colour LED as status
display.
The sensor indicates whether the rack door is open or closed. Side
panels, roof panels or room doors can also be monitored. An infrared
diode as transmitter and an infrared receiver are incorporated in the
sensor. If the infrared light is reflected by a door, for example, the
access sensor reports the door as being closed. The distance between the
sensor and the door can be set via the software for the CMC III
Processing Unit, however it is saved in the sensor itself. The power
supply is ensured by connection to the CAN bus for the Processing Unit.
Technical specifications:
Mode of operation: Optical
Transmitter: Infrared diode
Receiver: Infrared receiver
CAN bus jacks RJ45: 2
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 80 x 28 x 40 mm
Included in the pack: Sensor, quick reference guide and universal
mounting set