With L-shaped mounting angles or 482.6 mm (19") mounting frame and a clearance between levels of 745 mm, easily and quickly installed thanks to locating brackets for the rear level.
- Article number:
- DK 7063740
- Product description
- For L-shaped mounting angles with a preconfigured clearance between levels of 740 mm. Easily and quickly installed due to locating brackets for the rear level.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Distance between mounting levels
- 745 mm
- Load capacity static
- 1,000 N
- Contact surface
- Width: 50 mm
Depth: 734 mm - Packs of
- 2 pc(s).
- Net weight
- 2.71 kg
- Gross weight
- 2.909 kg
- Customs tariff number
- 73269098
- EAN
- 4028177516878
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK slide rail, heavy-duty, 1000 N static, for L-shaped mounting angles or 482.6 mm (19") mounting frames and a clearance of 745 mm between levels
- Documentation
- Info sheet