Cable support hinged, with anti-kink device and clamp

Article number: DK 7163565

Kink-free cable routing in the central part via mobile chain links, the attachment may be released on both sides, thanks to clamps.

Article number:
DK 7163565
Product description
For secure routing of connection cables from the component shelf to the clamping point. Kink-free cable routing in the central part via mobile chain links. The attachment may be released on both sides thanks to clamps.
Material
Sheet steel, zinc-plated
Centre part: Plastic
Supply includes
Assembly parts
Note
Max. depth of component shelves = Enclosure depth - 200 mm.
To fit
Depth: > 600 mm
Packs of
1 pc(s).
Net weight
0.7 kg
Gross weight
0.78 kg
PCF per pack (cradle-to-gate)
2.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177438576
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable support, kink-free, For D: > 600 mm, Max. depth component shelf = depth rack-200 mm
Documentation
Instructions
Kink-free cable support
for enclosures larger than 600 mm
Material: Sheet steel, zinc-plated, passivated