Sealing kit in conjunction with DET-AC III master/slave

Article number: DK 7338135

Sealing kit for VX IT and LCP.

Article number:
DK 7338135
Product description

Benefits
Sealing of cable, hose and pipe glands in the roof and base section without impairing their function
Applications
Closes the brush strips in two roof plates of the VX IT rack
Closes 1 brush strip in the roof plate of the LCP
Closes the opening in the base of the LCP CW/LCP DX in the vicinity of the refrigerant/water lines
Material
Polythene foam, self-adhesive on one side
Colour
Anthracite
Supply includes
4 blanks to fit two VX IT roof plates
1 blank for an LCP
Packs of
1 pc(s).
Net weight
0.4 kg
Gross weight
0.44 kg
PCF per pack (cradle-to-gate)
3.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
39191012
EAN
4028177813502
ETIM 9
EC002685
ECLASS 8.0
40040104
Product description
DK Sealing kit for TS IT and LCP, Only for application with DET AC III
Documentation
Instructions