Patch panels for small fibre-optic distributors

Article number: DK 7463100

Patch panel for small fibre optic distributors for ST, SC, E-2000 and E-2000 duplex couplings.

Article number:
DK 7463100
Design
E-2000 Duplex = 6 locations
Product description
Various patch panels with different connector types are available for individual configuration of small fibre-optic distributors.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Patch panel
Assembly parts
Number of patch panels per enclosure (max.)
2
Basic material
Sheet steel
for fibre-optic coupling
SC
E-2000
E-2000 duplex
Number of locations
Single: Duplex: 12
6
Packs of
2 pc(s).
Net weight
0.16 kg
Gross weight
0.191 kg
PCF per pack (cradle-to-gate)
0.7 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177187153
ETIM 9
EC001130
ECLASS 8.0
19170113
Product description
DK Patch panel, For small fibre-optic distributors, 12/6 x type: SC, E-2000, E-2000-Duplex
SC patch panel for 7451

Material: Sheet steel, spray finished in RAL 7035