For attachment to the pre-existing thread in the base area of the FlatBox. There is a rear recess provided for cable entry.
- Article no.:
- DK 7507750
- Product description
- For attachment purposes, the base/plinth may be mounted on the pre-existing thread in the base area of the FlatBox. There is a rear recess provided for cable entry.
- Material
- Sheet steel
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- 4 levelling feet and assembly parts.
- Dimensions
- Height: 50 mm
- To fit
- Enclosure type: FlatBox
Width: 600 mm
Depth: 600 mm - Suitable for depth
- 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 3.9 kg
- Gross weight
- 4.2 kg
- Customs tariff number
- 94039910
- EAN
- 4028177583467
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- DK base/plinth for FlatBox, W x D: 600 x 600 mm, RAL 7035
- Documentation
- Quick guide
Base/plinth for FlatBox
Base/plinth for mounting on a FlatBox
May be mounted on the pre-existing thread M10
in the base area of the FlatBox.
There is a rear recess provided for cable entry.
For FlatBox WxD: 600 x 600 mm
Material: Sheet steel
Surface finish: Powder-coated in RAL 7035
Supply includes: 4 levelling feet and
assembly parts
Base/plinth for mounting on a FlatBox
May be mounted on the pre-existing thread M10
in the base area of the FlatBox.
There is a rear recess provided for cable entry.
For FlatBox WxD: 600 x 600 mm
Material: Sheet steel
Surface finish: Powder-coated in RAL 7035
Supply includes: 4 levelling feet and
assembly parts