Gland plate for metric cable glands for EL

Article number: EL 7705.235

Folded gland plate with foamed-in seal and pre-punched, knock-out holes for metric cable glands.

Article number:
EL 7705.235
Product description
Folded gland plate with foamed-in seal and pre-punched, knock-out holes for metric cable glands M12, M20, M25, M32, M40.
Material
Sheet steel, 1.5 mm
Colour
RAL 7035
No. of metric knockouts
4 x M12
8 x M20
6 x M25
1 x M32
1 x M40
Dimensions
Width: 599 mm
Depth: 133.5 mm
Protection category to IEC 60 529
IP 55
Number knockouts
4
8
6
1
1
Metric diameter
M12
M20
M25
M32
M40
Packs of
1 pc(s).
Net weight
1.55 kg
Gross weight
1.64 kg
PCF per pack (cradle-to-gate)
6.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177389854
ETIM 9
EC000211
ECLASS 8.0
27142421
Product description
EL Gland plate for metric cable glands, WxD: 599x133,5 mm, For EL