The two-piece design allows easy retro-fitting, by simply removing the front part of the plate for retrospective cable entry.
- Article number:
- TS 7826825
- Product description
- In exchange for the standard roof. Equipped with a sliding angular bracket in the rear section. Rubber cable clamp strip on both sides for attaching cable bundles and bunched cables. Due to the symmetrical design of the frame, side cable entry can also be achieved by rotating the roof plate. The two-piece design allows convenient retrofitting.
- Material
- Sheet steel
- Colour
- RAL 7035
- To fit
- Width: 800 mm
Depth: 1,200 mm - Packs of
- 1 pc(s).
- Net weight
- 13.197 kg
- Gross weight
- 13.892 kg
- Customs tariff number
- 94039910
- EAN
- 4028177517813
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
- TS Roof plate, WxD:: 800x1200mm, 2-part, For cable entry
- Documentation
- Info sheet