Ensures optimum clearance at the sides for cable routing, depth-variable attachment is facilitated by the attachment slots.
- Article no.:
- DK 7827480
- Design
- Installation position, centre
- Product description
- The installation brackets are screw-fastened to the enclosure frame in the enclosure width. The mounting angle is attached to the bracket at the top and bottom. For partial enclosure configuration, the installation brackets may be attached to the TS punched sections with mounting flanges 17 x 73 mm on the outer attachment level of the enclosure frame.
- Benefits
- The brackets ensure optimum clearance at the sides for cable routing
- Depth-variable attachment possible using the attachment slots
- Suitable for 482.6 mm (19") partial installation
- Applications
- For upgrading existing TS applications
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TS
Width: 800 mm - Packs of
- 2 pc(s).
- Net weight
- 3.38 kg
- Gross weight
- 3.6 kg
- Customs tariff number
- 73182900
- EAN
- 4028177302631
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- DK-TS Einbauwinkel, For L-shaped mounting angles into TS, 482.6 mm (19"), For W: 800 mm
- Documentation
- Info sheet
19" TS 8 installation bracket, central installation
position
Material: Sheet steel, zinc-plated, passivated
position
Material: Sheet steel, zinc-plated, passivated