Cable clamp rail for TS, TS IT

Article number: DK 7828121

The cables may be attached to the cable clamp rails with cable ties or nylon tapes, the cable clamp rails are simply located onto the frame section and may additionally be secured with a screw.

Article number:
DK 7828121
Design
for the inner attachment level
Product description
For cable routing on the enclosure frame. The cables may be attached to the cable clamp rails with cable ties or nylon loops. The cable clamp rails are easily located onto the frame section of the enclosure frame or mounting frame, and may additionally be secured with a screw.
Applications
On the TS frame
between the mounting angles of the TS IT in the enclosure depth
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Enclosure type: TS
TS IT
Width: 1,200 mm
Depth: 1,200 mm
Suitable for width
1,200 mm
Packs of
4 pc(s).
Net weight
2.076 kg
Gross weight
2.277 kg
Customs tariff number
73269098
EAN
4028177517790
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
TS Cable clamp rail, For the inner mounting level, For WxD: 1200 mm