- Article no.:
- DK 7856.014
- Product description
- Ready-to-use connection cable, with adaptor connector C13 (jack) and C14 (connector).
- Connector (type)
- IEC 320 connector C14
- Rated current (max.)
- 10 A
- Dimensions
- Length: 0.5 m
- Sockets
- IEC 320 socket C13
- Packs of
- 2 pc(s).
- Net weight
- 0.16 kg
- Gross weight
- 0.199 kg
- Customs tariff number
- 85444290
- EAN
- 4028177519138
- ETIM 9
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- DK Connection cable, L: 0,5 m, 10 A, C13/C14, For PSM
Connection cable C13 / C14
0.5 m, completely ready for fitting with transfer plug
from PSM and IEC 320 C14 plug (IEC) 230V / 10A
0.5 m, completely ready for fitting with transfer plug
from PSM and IEC 320 C14 plug (IEC) 230V / 10A