Brush kit for TE 8000

Article number: DK 7888610

Cut-outs for cable routing at any given positions in the side panel, rear panel, doors, roof and gland plate may be finished off attractively by simply attaching the brush strip.

Article number:
DK 7888610
Product description
For cable entry in the roof plate.
Benefits
For simple top-mounting on the cut-out edge
Material
Plastic support with brushes
Brush strip: Plastic, UL 94-V0
Bristles: Plastic, UL 94-HB
Bristle length
30 mm
Length
390 mm
Dimensions
Width: 19 mm
Length: 390 mm
To fit
Enclosure type: TE 8000
Width: 600 mm
Packs of
2 pc(s).
Net weight
0.198 kg
Gross weight
0.222 kg
Customs tariff number
96035000
EAN
4028177802148
ETIM 9
EC000211
ECLASS 8.0
27142421
Product description
DK brush kit for cable entry in the roof plate, for enclosure width 600 mm, for TE 8000