Spacer for roof plate

Article number: SZ 7967.000

To raise the roof for ventilation purposes, in three different heights. Not suitable for crane transportation.

Article number:
SZ 7967.000
Product description
To raise the roof for ventilation purposes, in three different heights.
Material
Hexagon steel section
Surface finish
Zinc-plated
Supply includes
Assembly parts
Assembly instruction
Not suitable for combination with 482.6 mm (19") mounting frame
Not suitable for crane transportation
Dimensions
Height: 50 mm
Dimensions
Thread: M12
To fit
Enclosure type: VX
TS
Packs of
4 pc(s).
Net weight
0.444 kg
Gross weight
0.539 kg
PCF per pack (cradle-to-gate)
2.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177186934
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
DK Spacer, L: 50 mm, For TS roof plate
Spacers, 50 mm

Material: Hexagonal sectional steel, zinc-plated,
passivated,