For variable, individual interior installation of the enclosure frame on the outer mounting level.
- Article no.:
- VX 8617050
- Product description
- For variable, individual interior installation of the enclosure frame on the outer mounting level.
- Benefits
- Simply locate into the system punchings from the outside and screw-fasten
- System punchings on all four sides
- With pre-bayed enclosures, the punched sections with mounting flanges may also be fitted from the inside of the enclosure
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Installation options
- On the outer mounting level, on the enclosure section
- On the outer mounting level, between two punched sections with mounting flanges 23 x 64 mm
- To fit
- Enclosure type: VX
Width/depth: 1,000 mm - Packs of
- 4 pc(s).
- Net weight
- 4.28 kg
- PCF per pack (cradle-to-gate)
- 20.22
- Customs tariff number
- 73269098
- EAN
- 4028177829084
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
- VX Punched section, with mounting flange 18 x 64 mm, for outer mounting level