Earthquake kit for VX

Article number: VX 8618600

Earthquake kit for upgrading the VX bayed enclosure system.

Article number:
VX 8618600
Product description
Earthquake kit for upgrading the VX bayed enclosure system.
Material
Sheet steel
Surface finish
Zinc-plated
Note
The large enclosure VX 8806.00 was tested with installed equipment weighing 500 kg on the mounting plate including side panels, earthquake kit, earthquake base/plinth and comfort handle, and meets the requirements set out in Telcordia GR-63-CORE Zone 4.
To fit
Width: = 800 mm
Height: = 2,000 mm
Depth: = 600 mm
Packs of
1 pc(s).
Net weight
20.4 kg
Gross weight
21.38 kg
Customs tariff number
94039910
EAN
4028177927032
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
VX Earthquake kit, for WHD: 800x2000x600 mm
Documentation
Instructions
White Paper