- Article no.:
- VX 8619.013
- Design
- without trim panel
- Product description
- For mounting 482.6 mm (19") equipment.
- Material
- Sheet steel
- Surface finish
- Frame: Zinc-plated
Trim panel: Spray-finished
- Colour
- Trim panel: RAL 7035
- Supply includes
- Lock system, 130° hinge
Parts for attaching to the installation kit
- Assembly instruction
- Depending on the mounting situation, punched sections with mounting flanges 23 x 64 mm are required
- Note
- The swing frame stay is required to lock the open swing frame
- For further installation options, see "Technical details"
- To fit
- Width: = 600 mm
Height: ≥ 2,000 mm
- Units
- 40 U
- Packs of
- 1 pc(s).
- Net weight
- 12.271 kg
- Gross weight
- 12.917 kg
- Customs tariff number
- 94039910
- EAN
- 4028177920439
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX Swing frame, large, without trim panel, for W: 600 mm, for min. enclosure height: 2000 mm, 40 U