- Article no.:
- VX 8619040
- Product description
- For mounting the swing frame, large.
- Material
- Sheet steel, 3.0 mm
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Installation options
- Directly on the enclosure section when installed across the entire enclosure height
- In conjunction with punched section with mounting flange 23 x 64 mm, for partial installation in the enclosure height
- Load capacity (static)
- 3,500 N
- To fit
- Width: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 3.32 kg
- Gross weight
- 3.62 kg
- Customs tariff number
- 83024900
- EAN
- 4028177920323
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
- VX Installation kit, for swing frame, large, for W: 600 mm