Base/plinth trim panels, vented for base/plinth system VX

Article number: VX 8620.091

For venting the enclosure via the base/plinth. Specifically in applications such as power distribution where the enclosure gland plates are not used, this can be used to achieve a higher air throughput inside the enclosure. Various solutions to raise the roof and special roof plates with vent openings are also available for enclosure venting. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. Thanks to the complete symmetry of the base/plinth system VX, the trim panels may either be fitted at the front, rear or side on the base/plinth corner piece.

Article number:
VX 8620.091
Product description
For venting the enclosure via the base/plinth. Specifically in applications such as power distribution where the enclosure gland plates are not used, this can be used to achieve a higher air throughput inside the enclosure. Various solutions to raise the roof and special roof plates with vent openings are also available for enclosure venting. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. Thanks to the complete symmetry of the base/plinth system VX, the trim panels may either be fitted at the front, rear or side on the base/plinth corner piece.
Material
Sheet steel
Colour
RAL 9005
Supply includes
Assembly parts
Dimensions
Height: 100 mm
To fit
Enclosure type: VX
TX CableNet
To fit width/depth: 800 mm
Type rating to UL 50E
Type 1, 12
Weight/pack
1.95 kg
Packs of
2 pc(s).
Net weight
1.8 kg
Gross weight
2.2 kg
Customs tariff number
94039910
EAN
4028177922440
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
VX Base/plinth trim panel, vented, for W/D: 800 mm, sheet steel
Approvals
UL + C-UL - FTTA
Documentation
Instructions
Data sheets
Technical details