To extend the door opening angle to 180°
- Article number:
- SZ 8701180
- Material
- Die-cast zinc
- Colour
- Matt nickel-plated
- Supply includes
- Assembly parts
- Door opening angle
- 180°
- Note
- The protection category of the enclosure may be reduced.
- The doors must be hinged on the same side when enclosures are bayed.
- Suitable for door variant
- Sheet steel door
- Stainless steel door
- To fit enclosure type
- TS
- VX SE
- Packs of
- 4 pc(s).
- Net weight
- 0.92 kg
- Gross weight
- 0.964 kg
- Customs tariff number
- 83021000
- EAN
- 4028177300057
- ETIM 9
- EC001167
- ECLASS 8.0
- 27409219
- Product description
- TS 180° hinges, for TS, VX SE, door option: sheet steel or stainless steel, matt nickel-plated
- Documentation
- Instructions