For thermal and mechanical compensation during connection of PLS special busbars from enclosure to enclosure.
- Article number:
- SV 9320070
- Product description
- For thermal and mechanical compensation when connecting PLS special busbars from enclosure to enclosure.
- Material
- E-Cu
- Rated current (max.)
- 1,368 A
- Note
- At a temperature increase of 30 K, there is an expansion in the length of the busbars by approximately 0.5 mm/m. For this reason, it is advisable to use an expanding connection for thermal compensation in busbar systems with busbar sections > 3600 mm.
- Assembly instruction
- Two busbar connectors are needed to fit one expansion connector.
- To fit busbars
- PLS 1600
- To fit Model No.
- 9342.000
- 9342.004
- 9341.050
- Packs of
- 3 pc(s).
- Net weight
- 1.8 kg
- Gross weight
- 1.937 kg
- Copper weight (kg per piece)
- 0.6
- Customs tariff number
- 85369010
- EAN
- 4028177162372
- ETIM 9
- EC000713
- ECLASS 8.0
- 27400606
- Product description
- SV Expansion connector E-Cu, PLS 1600
- Documentation
- Safety instructions
PLS 1600 expansion connector
PLS expansion connectors for thermal and mechanical
compensation during connection of PLS 1600 special
busbars from enclosure to enclosure.
System:
Rittal RiLine60
PLS expansion connectors for thermal and mechanical
compensation during connection of PLS 1600 special
busbars from enclosure to enclosure.
System:
Rittal RiLine60