Pre-assembled connection cables for individual connection of switchgear.
- Article no.:
- SV 9340870
- Product description
- Pre-assembled connection cables for individual connection of switchgear, top-mounted on OM adaptors with tension spring clamps.
- Material
- PVC insulation
Temperature resistant to 105 °C
Wire ends with ultrasonic wire-end compression at both ends - Note
- AWG = American Wire Gauge
- AWG
- AWG|10 = 5.26|mm² ≙ 6|mm²
- Dimensions
- Length: 140 mm
- Packs of
- 15 pc(s).
- Net weight
- 0.12 kg
- Gross weight
- 0.13 kg
- Copper weight (kg per piece)
- 0.006
- Customs tariff number
- 85444290
- EAN
- 4028177502727
- ETIM 9
- EC000839
- ECLASS 8.0
- 27062302
- Product description
- SV Cable set, AWG 10, L: 140 mm
- Documentation
- Safety instructions