- Article number:
- SV 9342.321
- Product description
- Suitable for busbars 12 x 5 to 30 x 10 mm and PLS 800/1600.
- Material
- Punched section: Polyamide
Cover: ABS
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- Supply includes
- 3 terminals including cover
- Clamping area for laminated copper bars with 5 mm bar thickness (W x H)
- 65 x 27 mm
- Clamping area for laminated copper bars with 10 mm bar thickness (W x H)
- 65 x 22 mm
- Cable outlet
- Top/bottom
- Rated current max.
- 1,600 A
- Electrical ratings UL (SCCR)
- 65 kA - 480 V, circuit breaker max. 1200 A, DIVQ/7
- 65 kA - 600 V, Fuse Class L max. 1600 A, JDDZ/7
- Note
- With overvoltage category III, a rated operating voltage of 1,000 V (AC) is achieved.
- When using the terminal on 2-pole busbar systems (SV 9340.040), the terminal must be rotated through 180° for connection to the PE busbar.
- Dimensions
- Width: 85 mm
Height: 88 mm - Packs of
- 3 pc(s).
- Net weight
- 2.1 kg
- Gross weight
- 2.197 kg
- Copper weight (kg per piece)
- 0.136
- Customs tariff number
- 85369095
- EAN
- 4028177625266
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
- SV Connection block, 1600 A, 690 V, 1-pole, cable outet top/bottom, clamping area WH: 65x22/27 mm
Terminal block 1-pole
Terminal block 1-pole, cable outlet top / bottom
for busbar thickness 5 / 10 mm and PLS 800 / 1600
Type of connection
Clamping area for laminated copper bars for
5 mm bar thickness: 65 x 27 mm
Clamping area for lamintate copper bars for
10 mm bar thickness: 65 x 22 mm
System:
Rittal RiLine60
Terminal block 1-pole, cable outlet top / bottom
for busbar thickness 5 / 10 mm and PLS 800 / 1600
Type of connection
Clamping area for laminated copper bars for
5 mm bar thickness: 65 x 27 mm
Clamping area for lamintate copper bars for
10 mm bar thickness: 65 x 22 mm
System:
Rittal RiLine60