PinBlock for support frames

Article number: SV 9342.810

For reliable attachment and positioning of the contactor on motor starter combinations.

Article number:
SV 9342.810
Product description
For reliable attachment and positioning of the contactor on motor starter combinations. Simple clip-on mounting onto the support frame. Individual vertical positioning is achieved by relocating the PinBlock.
Material
Polyamide
Colour
RAL 9005
Support frame width
55 mm
Note
UL approval in conjunction with OM adaptor/support
Packs of
5 pc(s).
Net weight
0.03 kg
Gross weight
0.039 kg
Customs tariff number
39269097
EAN
4028177503854
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV PinBlock, for OM adaptor, for support frame W: 55 mm
Data sheets
General technical information