For attaching to the adaptor section.
- Article number:
- SV 9342880
- Product description
- For attaching to the adaptor section.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws and side anti-slip guard
- Support rail type
- 35 x 7.5 mm
- Dimensions
- Width: 45 mm
- Packs of
- 5 pc(s).
- Net weight
- 0.25 kg
- Gross weight
- 0.278 kg
- PCF per pack (cradle-to-gate)
- 1.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 39269097
- EAN
- 4028177503939
- ETIM 9
- EC001285
- ECLASS 8.0
- 27141143
- Product description
- SV Support rail 35x15 mm, W: 45 mm, sheet steel