Support rail 35 x 10 mm for OM adaptors/supports

Article number: SV 9342.930

For attaching to the adaptor section or to the support frame.

Article number:
SV 9342.930
Design
TS 55D
Product description
For attaching to the adaptor section and support frame.
Material
Polyamide
Colour
RAL 9005
Supply includes
Assembly screws
Support rail type
TS 55D
Note
UL approval in conjunction with OM adaptor/support
Support rail TS xxD-V only suitable for non-pitch pattern-dependent mounting on support frame
Dimensions
Width: 55 mm
Packs of
5 pc(s).
Net weight
0.04 kg
Gross weight
0.05 kg
Customs tariff number
39269097
EAN
4028177503977
ETIM 9
EC001285
ECLASS 8.0
27141143
Product description
SV Support rail 35x10 mm, W: 55 mm, version TS 55D
Data sheets
General technical information
Support rail TS 55D
Support rail TS 55D 35 x 10 mm for
OM adaptor / support for attaching to
the adaptor section
System:
Rittal RiLine60