NH slimline fuse-switch disconnector

Article number: SV 9346030

Article number:
SV 9346030
Material
Fibreglass-reinforced polyamide
Fire protection corresponding to UL 94-V0
Contact tracks: Silver-plated hard copper
Colour
Chassis: RAL 7035
Cover: RAL 7001
Handle: RAL 7016
Supply includes
3 mounting hooks
For bar systems with centre-to-centre spacing
100 mm
Cable outlet
Top/bottom
Type of electrical connection
Screw M8
Rated operating current max.
160 A
Rated operating voltage
690 V, 3~
For NH size
00
Test specification
IEC/DIN EN 60 947-3
DIN EN 60 269-2 (fuse inserts)
Dimensions
Width: 50 mm
Height: 400 mm
Connection of round conductors
2.5 ‐ 95 mm²
To fit busbars
Height: 5, 10 mm
Number of poles
3-pole
Round conductor cross-section
2.5 ‐ 95 mm²
Packs of
1 pc(s).
Net weight
1.18 kg
Gross weight
1.259 kg
Copper weight (kg per piece)
0.65
Customs tariff number
85365080
EAN
4028177628779
ETIM 9
EC001046
ECLASS 8.0
27371402
Product description
SV NH slimline fuse-switch disconnector, size 00, 160 A, 690 V, 3-pole, screw M8, 100 mm
Approvals
CQC-CCC
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details
NH slimline fuse-switch-disconnector size 00
up to 160 A, 3-pole, for outlet top / bottom,
bar centre distance 100 mm
Type of connection
Screw M8
Cu + AL conductor 1 x 95 qmm or 2 x 36 qmm
(ring terminals to DIN EN 60228)
Standards
Switchgear: DIN EN 60947-3
Fuse inserts: to IEC 60269-2-1, NH00
Electrical parameters
Rated operating current Ie: 160 A
Rated operating voltage Ue: AC 690 V
Rated insulation voltage Ui: 1000 V
Rated surge voltage resistance Uimp: 8 kV
Rated frequency: 50 / 60 Hz
Conditional rated short-circuit current: 100 kA
Protection category: IP3x in the operating area
Utilisation category
400 V / 160 A: AC-23B,
500 - 690 V / 160 A: AC-22B
System
RiLine NH