For individual interior installation.
- Article number:
- PK 9548000
- Product description
- For individual interior installation.
- Material
- 2.5 mm melamine phenol-coated laminated paper
- Colour
- RAL 7035
- Supply includes
- Mounting plate
Self-tapping assembly screws - Dimensions mounting plate (W x H)
- 150 mm x 150 mm
- To fit
- Enclosure type: PK
Width: = 182 mm
Height: = 180 mm - Packs of
- 10 pc(s).
- Net weight
- 0.91 kg
- Gross weight
- 1.07 kg
- Customs tariff number
- 39269097
- EAN
- 4028177140097
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216
- Product description
- PK Mounting plate, WH: 150x150 mm