Connection clamp for round conductors

Article number: SV 9640325

For the connection of round conductors.

Article number:
SV 9640325
Product description
For the connection of round conductors.
Material
Connection clamp: Brass, tin-plated
Terminal stud: Steel, zinc-plated
Sliding block: Copper alloy
Supply includes
Connection clamp
Terminal studs
Sliding block
Assembly parts
To fit busbars
Maxi-PLS 45 S/45
Connection of round conductors
95 ‐ 300 mm²
Packs of
1 pc(s).
Net weight
0.38 kg
Gross weight
0.4 kg
Customs tariff number
85369010
EAN
4028177562028
ETIM 9
EC000001
ECLASS 8.0
27141146
Product description
SV Connection clamp, round conductor connection 95-300 mm², (Maxi-PLS 1600/2000)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Quick guide
Safety instructions
Data sheets
Technical details