Maxi-PLS busbar, E-Cu for Maxi-PLS 45 S system

Article number: SV 9640365

Size: 45x45 mm, bar cross-section: 974 mm², for cable connection systems up to 1900 A

Article number:
SV 9640365
Product description
For assembling cable connection systems.
Material
E-Cu
Cross-section
974 mm²
Length
2,400 mm
Note
May be cut individually to required length
Packs of
3 pc(s).
Net weight
75 kg
Gross weight
86 kg
Copper weight (kg per piece)
21.21
Customs tariff number
74071000
EAN
4028177494916
ETIM 9
EC001522
ECLASS 8.0
27370303
Product description
SV Maxi-PLS busbar E-Cu, L: 2400 mm, Maxi-PLS 1600
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details