May be retro-fitted by sliding into the Maxi-PLS busbar section.
- Article number:
- SV 9640910
- Product description
- For attaching flat copper bars and connection components to Maxi-PLS busbars. For sliding into the busbar section retrospectively and tightening the threaded bolts.
- Material
- E-Cu
- To fit busbars
- Maxi-PLS 45 S/45
- Dimensions
- Thread: M8
- Packs of
- 15 pc(s).
- Net weight
- 0.105 kg
- Gross weight
- 0.119 kg
- Customs tariff number
- 73181692
- EAN
- 4028177238794
- ETIM 9
- EC000096
- ECLASS 8.0
- 23110804
- Product description
- SV Sliding nut, M8, (Maxi-PLS 1600/2000)
- Documentation
- Instructions
- Quick guide