End supports for Maxi-PLS busbars

Article number: SV 9649.010

For attaching Maxi-PLS busbars on the sides by insertion into the supports.

Article number:
SV 9649.010
Product description
For attaching Maxi-PLS busbars when used as a cable connection system. The stepped configuration ensures simple cable installation.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
Similar to RAL 9011
Supply includes
Assembly parts
To fit busbars
Maxi-PLS 45 S
Maxi-PLS 45
Packs of
2 pc(s).
Net weight
0.23 kg
Gross weight
0.284 kg
Customs tariff number
39269097
EAN
4028177400863
ETIM 9
EC001166
ECLASS 8.0
27400607
Product description
SV End support, Maxi-PLS 1600/2000
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
General technical information
Technical details