For the attachment of contact hazard protection covers.
- Article number:
- SV 9660090
- Product description
- For the attachment of contact hazard protection covers. Tapped hole M6.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Assembly instruction
- The mounting bracket is fitted to the enclosure frame.
- Packs of
- 24 pc(s).
- Net weight
- 0.864 kg
- Gross weight
- 0.97 kg
- PCF per pack (cradle-to-gate)
- 3.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177448322
- ETIM 9
- EC002620
- ECLASS 8.0
- 27400613
- Product description
- SV Mounting bracket, tapped hole M6