Cable entry gland for roof plate

Article number: SV 9665770

Cable entry glands for roof plates, with metric knockouts, sealing membranes, entry glands, or sealed.

Article number:
SV 9665770
Design
with sealing membranes 32 x Ø 7 – 16 mm, 4 x Ø 10 – 20 mm, 3 x Ø 14 – 26 mm
Product description
For simple, secure cable entry in the roof zone.
Material
Insulating material
Colour
RAL 7035
Supply includes
Seal included
Dimensions
Width: 250 mm
Depth: 160 mm
IP protection category to IEC 60 529
IP 55
Packs of
1 pc(s).
Net weight
0.3 kg
Gross weight
0.341 kg
Customs tariff number
39269097
EAN
4028177382466
ETIM 9
EC000211
ECLASS 8.0
27142421
Product description
SV Cable entry gland, with sealing membranes, 32x Ø 7-16 mm, 4x Ø 10-20 mm, 3x Ø 14-26 mm, insulating material