Cable entry gland for roof plate

Article number: SV 9665780

Cable entry glands for roof plates, with metric knockouts, sealing membranes, entry glands, or sealed.

Article number:
SV 9665780
Design
with entry fittings up to Ø 66 mm
Product description
For simple, secure cable entry in the roof zone.
Material
Insulating material
Colour
RAL 7035
Supply includes
Seal included
Dimensions
Width: 250 mm
Depth: 160 mm
IP protection category to IEC 60 529
IP 55
Packs of
1 pc(s).
Net weight
0.38 kg
Gross weight
0.39 kg
Customs tariff number
39269097
EAN
4028177382473
ETIM 9
EC000211
ECLASS 8.0
27142421
Product description
SV Cable entry gland, with entry glands up to Ø 66 mm, insulating material